
Brand: Burndy
Catalog ID: BDBMHC222/02
Catalog Number
BDBMHC222/02
Insulation
Y
Material
Aluminum
Plated
Y
Plating Type
Tin
Temperature Rating
194
Trade Name
VERSIPOLE™
UPC
781810645918
UPC 14 Digit GTIN
00781810645918
Dimension - Height inch
3.25 in
Dimension - Height mm
82.6 mm
Dimension - L Length Overall mm
127 mm
Dimension - Length Overall inch
5.00 in
Dimension - Width inch
3.57 in
Dimension - Width mm
91 mm
Dimensions
3.57 in x 3.88 in x 3.25 in
Height
3.25 in
Length
3.57 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Width
3.88 in
Amperage Rating
350 A
Rating - Minimum Voltage
600
Conductor - AL Str Run
12;10;8;6;4;3;2;1;1/0;2/0
Conductor - AL Str Run Range
12-2/0
Conductor - AL Str Tap
12;10;8;6;4;3;2;1;1/0;2/0
Conductor - AL Str Tap Range
12-2/0
Conductor - Copper Str Run
14;12;10;9;8;7;6;5;4;3;2;1;1/0;2/0
Conductor - Copper Str Run Range
14-2/0
Conductor - Copper Str Tap
14;12;10;9;8;7;6;5;4;3;2;1;1/0;2/0
Conductor - Copper Str Tap Range
14-2/0
Conductor Type
Number Of Poles
2
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Temperature Rating
194
Carton Quantity
3
Pallet Quantity
1014