HUBBELL CANADA
Image of BDBMHCCOVER BDBMHCCOVER, Power Distribution Block Cover

BDBMHCCOVER, Power Distribution Block Cover

Brand: Burndy

Catalog ID: BDBMHCCOVER

Polycarbonate Cover for Medium Size BDBMH Style Power Distribution Blocks

  • VERSIPOLE Confirgurable Power Distribution Blocks
  • Available in 3 sizes for optimization of space
  • Suitable for use with aluminum or copper conductors
  • Single or dual run connections
  • 600V Al/Cu Rated
  • High short-circuit rating up to 100kA with proper fusing
  • Adders and end barriers available separate for all 3 sizes

General

Catalog Number

BDBMHCCOVER

Insulation

Y

Material

Polycarbonate

Plated

Y

Plating Type

Unplated

Temperature Rating

194

Trade Name

VERSIPOLE™

UPC

781810646137

UPC 14 Digit GTIN

00781810646137

Dimensions

Dimension - Height inch

0.65 in

Dimension - Height mm

16.5 mm

Dimension - L Length Overall mm

136 mm

Dimension - Length Overall inch

5.37 in

Dimension - Width inch

1.75 in

Dimension - Width mm

44 mm

Electrical Ratings

Rating - Minimum Voltage

600

Conductor Related

Conductor Type

  • AL C Str-Run
  • CU C Str-Run
  • AL C Str-Tap
  • CU C Str-Tap

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Operational

Temperature Rating

194

Logistics

Carton Quantity

200

Pallet Quantity

6600