
Brand: Burndy
Catalog ID: BE13G187
Catalog Number
BE13G187
Connector Type
Braid
Material
Copper
UPC
781810566695
UPC 14 Digit GTIN
00781810566695
Dimension - L Length Overall mm
330 mm
Dimension - Length Overall inch
13.00 in
Length
13 in
Package Height
Package Length
Package Weight
Package Width
Rating - Indoor Amperage
340 A
Rating - Outdoor Amperage
405 A
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Connector Type
Braid