

Brand: Burndy
Catalog ID: BE13G220TN
Catalog Number
BE13G220TN
Material
Copper
Product Family
Grounding and Bonding Connectors>Braid, Jumpers, Shunts>Braid Shunts
UPC
621945473140
Dimension - L Length Overall mm
330 mm
Dimension - Length Overall inch
13.00 in
Length
13 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Weight
2.18 lb
Certification - CSA Approved
Yes
Certification - UL Listed Direct Burial
No
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Carton Quantity
1
Pallet Quantity
1