
Brand: Burndy
Catalog ID: BE20G196
Catalog Number
BE20G196
Connector Type
Braid
Material
Copper
UPC
781810562086
UPC 14 Digit GTIN
00781810562086
Dimension - L Length Overall mm
508 mm
Dimension - Length Overall inch
20 in
Length
20 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Rating - Indoor Amperage
340 A
Rating - Outdoor Amperage
405 A
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
No
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Connector Type
Braid
Carton Quantity
1
Pallet Quantity
1