

Brand: Burndy
Catalog ID: BE24G113
Catalog Number
BE24G113
Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
1
Plated
Yes
Product Family
Grounding and Bonding Connectors>Braid, Jumpers, Shunts>Braid Shunts
Product Type
Mechanical
UPC
781810058275
UPC 14 Digit GTIN
00781810058275
Dimension - L Length Overall mm
610 mm
Dimension - Length Overall inch
24.00 in
Dimension - Width inch
1.5
Dimension - Width mm
38 mm
Dimensions
24 in x 1.5 in x 0.17 in
Height
0.17 in
Length
24 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Width
1.5 in
Rating - Indoor Amperage
340
Rating - Outdoor Amperage
405
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
No
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
EX
UL Listed
No
Connector Type
Braid
Carton Quantity
10
Pallet Quantity
900