

Brand: Burndy
Catalog ID: BE24G188
Catalog Number
BE24G188
Connector Type
Braid
Material
Copper
Product Family
Grounding and Bonding Connectors>Braid, Jumpers, Shunts>Braid Shunts
Product Type
Mechanical
UPC
781810566664
UPC 14 Digit GTIN
00781810566664
Dimension - L Length Overall mm
610 mm
Dimension - Length Overall inch
24 in
Length
24 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Rating - Indoor Amperage
340 A
Rating - Outdoor Amperage
405 A
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Connector Type
Braid