

Brand: Burndy
Catalog ID: BEF10G1TN
Catalog Number
BEF10G1TN
Connector Type
Braid
Material
Copper
Product Family
Grounding and Bonding Connectors>Braid, Jumpers, Shunts>Braid Shunts
Product Type
Mechanical
UPC
781810499917
UPC 14 Digit GTIN
00781810499917
Dimension - L Length Overall mm
254 mm
Dimension - Length Overall inch
10 in
Length
10 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Braid