HUBBELL CANADA
Behavioral Health Flush-Mount Analog Telephone (Auto-dial)
Image of 277-002BH Behavioral Health Flush-Mount Analog Telephone (Auto-dial)
Image of 277-002BH Behavioral Health Flush-Mount Analog Telephone (Auto-dial)
Image of 277-002BH Behavioral Health Flush-Mount Analog Telephone (Auto-dial)

Behavioral Health Flush-Mount Analog Telephone (Auto-dial)

Brand: GAI-Tronics

Catalog ID: 277-002BH

GAI-TRONICS Behavioral Health series of rugged telephones are designed for use in environments where conversation privacy is desired but safety is a concern. The Flush-mount Handset Analog Telephone (Auto-dial) is equipped with a shortened, 12-inch handset cord to prevent the handset being used as a weapon and is also short enough to prevent the possibility of strangulation. Its rugged design provides both quality and longevity. The model is ideally suited for flush-mount installation in any area requiring auto-dial/ring-down operation. The unit’s rear dust cover protects the electronics for in-wall installation. The Model 238-003FS enclosure can be used if surface mounting is more desirable. Adding an “AC” suffix at the end of either model will increase the handset cord length to 15 inches.

  • Flush-Mount design for Indoor Use
  • Auto-dial Operation
  • Brushed Stainless Steel Front Panel
  • Front Panel Pushbutton Volume Control
  • Handset with Noise-cancelling Microphone, Hearing Aid-compatible Receiver, and 12-inch Armored Cord with Anchored Lanyard
  • Ringer with Loudness Control
  • Dry Contact Closure Output (off-hook)
  • UL 60950 / CSA C22.2 No. 60950
  • FCC Part 68 Certified

General

Application

  • Rehabilitation Centers
  • Correctional Facilities
  • Mental Health Facilities

Catalog Number

277-002BH

Connectivity Options

Analog

Construction

Front Panel: 14-Gauge Type 304 Brushed Stainless Steel; Dust Cover: 16-Gauge Cold-Rolled Steel With Black Polyurethane Finish

Mount location

Flush-Mount

Operating Temperature

-40° F to +140° F (-40° C to +60° C)

Product Family

Behavioral Health Telephones

Product Type

Handset Telephones

Type

Auto-Dial

Dimensions

Weight

5.5 lb

Certifications And Compliance

Certification

  • UL
  • CSA

Certified Listed

  • UL 60950
  • CSA C22.2 No. 60950

Compliance

FCC Part 68 Certified

Operational

Connectivity Options

Analog

Operating Temperature

-40° F to +140° F (-40° C to +60° C)

Configuration

Mount location

Flush-Mount