

Brand: Burndy
Catalog ID: BF20D13X90TNCG1
Catalog Number
BF20D13X90TNCG1
Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
1
Plated
Y
UPC
781810424247
UPC 14 Digit GTIN
00781810424247
Dimension - L Length Overall mm
511 mm
Dimension - Length Overall inch
20.13 in
Length
20.13 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Rating - Indoor Amperage
360
Rating - Outdoor Amperage
430
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
No
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Braid