
Brand: Burndy
Catalog ID: BF26
Catalog Number
BF26
Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
1
Plated
Y
UPC
781810203385
UPC 14 Digit GTIN
00781810203385
Dimension - D inch
3 in
Dimension - Hole Size inch
0.44 in
Dimension - L Length Overall mm
660 mm
Dimension - Length Overall inch
26.00 in
Dimension - N inch
0.75 in
Dimension - Pad Width inch
1.19 in
Length
26 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Rating - Indoor Amperage
360 A
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
No
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
EX
UL Listed
Yes
Connector Type
Braid
Carton Quantity
10
Pallet Quantity
1