HUBBELL CANADA
BFB6402TH38E26 Flexible Bus Bar Lug Terminal
Image of BFB6402TH38E26 BFB6402TH38E26 Flexible Bus Bar Lug Terminal
Image of BFB6402TH38E26 BFB6402TH38E26 Flexible Bus Bar Lug Terminal

BFB6402TH38E26 Flexible Bus Bar Lug Terminal

Brand: Burndy

Catalog ID: BFB6402TH38E26

Industry-exclusive Compression Solution for flexible Bus Bar Applications.

  • Industry Exclusive! Only offered by BURNDY®
  • Eliminates the need to drill through copper sheets, ensuring a cleaner, faster installation
  • Full inspectability with the BURNDY® Engineered System
  • 1-hole and 2-hole options available to accommodate spacing requirements
  • Most flexible bus bar sizes accommodated
  • Locator lines on terminals provide for accurate and consistent crimping
  • UL Recognized to UL67 for Panelboard Equipment

General

Application

Typically used in panelboards, switchboards, transformers, control panels, and similar applications

Catalog Number

BFB6402TH38E26

Number of Holes

2

Product Family

Grounding and Bonding Connectors>"Hyground" Compression Grounding Connectors>Terminals

UPC

621945526877

Dimensions

Dimension - Stud Size inch

3/8 in

Length

2.75 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Configuration

Number of Holes

2

Logistics

Carton Quantity

20

Pallet Quantity

9280