HUBBELL CANADA
Image of BG-03 BG-03, Balance Reel, 3.0-7.0 lbs
Image of BG-03 BG-03, Balance Reel, 3.0-7.0 lbs
play
Tool Assist Pro for material handling and ergonomics
play
ToolAssitPro - ERGO 2 Tool Balancers, Retrievers and Torque Reels
Image of BG-03 BG-03, Balance Reel, 3.0-7.0 lbs

BG-03, Balance Reel, 3.0-7.0 lbs

Brand: Gleason Reel

Catalog ID: BG-03

Collection name: ToolAssistPro™

Balance Reel 3.0 - 7.0 lbs.

  • Rugged steel construction with black polyester baked finish
  • Reinforced hanging bracket with forged clevis for ceiling mounting and extra holes for safety chain attachment
  • Spring is permanently lubricated,Includes safety tool clip and adjustable cable stop
ERGO-YellowMedLogo
ToolAssistPro-Logo

General

Catalog Number

BG-03

Load Capacity

3 - 7

Series

BG – Heavy Duty Series

Type

Reel

UPC

783246008206

Dimensions

Cable Length Active

8

Force Related

Load Capacity

3 - 7