
Brand: Burndy
Catalog ID: BG12T12
Catalog Number
BG12T12
Connector Type
Braid
Material
Copper
UPC
781810675212
UPC 14 Digit GTIN
00781810675212
Dimension - D inch
1.50 in
Dimension - Hole Size inch
0.56 in
Dimension - L Length Overall mm
305 mm
Dimension - Length Overall inch
12 in
Dimension - N inch
0.75 in
Dimension - Pad Width inch
1.50 in
Length
12 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Rating - Indoor Amperage
415 A
Rating - Outdoor Amperage
495 A
Certification - CSA Approved
Yes
Standards - RoHS Compliance Status
CM
Connector Type
Braid
Carton Quantity
10
Pallet Quantity
1050