

Brand: Burndy
Catalog ID: BG12T716
Catalog Number
BG12T716
Connector Type
Braid
Material
Copper
Product Family
Grounding and Bonding Connectors>Braid, Jumpers, Shunts>Braid Shunts
Product Type
Mechanical
UPC
781810675199
UPC 14 Digit GTIN
00781810675199
Length
12 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Certification - CSA Approved
Yes
Standards - RoHS Compliance Status
CM
Connector Type
Braid
Carton Quantity
25
Pallet Quantity
4200