

Brand: Burndy
Catalog ID: BG6T716
Catalog Number
BG6T716
Connector Type
Braid
Material
Copper
Product Family
Grounding and Bonding Connectors>Braid, Jumpers, Shunts>Braid Shunts
Product Type
Mechanical
UPC
781810675175
UPC 14 Digit GTIN
00781810675175
Length
6 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Standards - RoHS Compliance Status
CM
Connector Type
Braid
Carton Quantity
25
Pallet Quantity
7400