HUBBELL CANADA
Image of BGRKTVC BGRKTVC, In Cabinet Busbar Grounding Kit

BGRKTVC, In Cabinet Busbar Grounding Kit

Brand: Burndy

Catalog ID: BGRKTVC

In Cabinet Busbar Grounding Kit; 36" Busbar; 60" of #6 AWG THHN wire, green PVC Coated; #6 2-hole terminal (1/4" stud) precrimped; Busbar Hardware Kit; ESD Port Kit; 8" black cable management straps; PENETROX™ A Oxide Inhibitor (.5 oz); Caution and Grounding Labels

General

Catalog Number

BGRKTVC

EU RoHS Indicator

Contact Manufacturer

Finish Type

Copper

Mounting Type

Rack-Mount

Type

Kit

UPC

621945516205

Dimensions

Height

0.75 in

Length

36 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

TIA-607 Compliant

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Pallet Quantity

1