

Brand: Burndy
Catalog ID: BIBD2/014
Catalog Number
BIBD2/014
Connector Type
Multi Tap
Hex Key
3/16
Insulation
Y
Insulation Type
Plastisol
Material
Aluminum
Material - Hardware
Aluminum
Number Of Ports
14
Physical Attribute - Number of Screws
14
Physical Attribute - Screw Type
Allen
Physical Attribute - Socket Size
0.19
Plated
No
Plating Type
Unplated
Product Family
MECHANICAL
Product Type
Mechanical
Temperature Rating
194
Trade Name
UNITAP™
UPC
781810232743
UPC 14 Digit GTIN
00781810232743
Dimension - Height fraction
1.375 in
Dimension - Height inch
1.38 in
Dimension - Height mm
35.1 mm
Dimension - L Length Overall mm
243 mm
Dimension - Length Overall inch
9.58 in
Dimension - Width fraction
1-14/25 in
Dimension - Width inch
1.56 in
Dimension - Width mm
40 mm
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Physical Attribute - Socket Size
0.19
Voltage - Maximum
600 V
Conductor - AL Str Size
8 AWG;6 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG
Conductor - AL Str Size Range
8 AWG-2/0 AWG
Conductor - Copper Str Size
14 AWG;12 AWG;10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 Str
Conductor - Copper Str Size Range
14 AWG - 2/0 AWG
Conductor Size
14-2/0 AWG
Conductor Type
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Temperature Rating
194
Connector Type
Multi Tap
Number Of Ports
14
Physical Attribute - Number of Screws
14
Carton Quantity
100
Pallet Quantity
2700