HUBBELL CANADA
Image of BIBD2503 BIBD2503, 2-Side, 3-Cond, Clear Ins. MultiTap
Image of BIBD2503 BIBD2503, 2-Side, 3-Cond, Clear Ins. MultiTap
play
3D View
play
360 View
+2
Image of BIBD2503 BIBD2503, 2-Side, 3-Cond, Clear Ins. MultiTap

BIBD2503, 2-Side, 3-Cond, Clear Ins. MultiTap

Brand: Burndy

Catalog ID: BIBD2503

Clear Plastisol Covered Double Sided Entry, 3 Ports, #10 AWG-250 kcmil. Al/Cu Rated, Oxide Inhibitor is pre-installed.

  • Clear Plastisol covered AL6061-T6 aluminum body saves times and lowers installation costs and eliminates taping
  • Clear plastisol allows visual confirmation that conductor is properly inserted
  • Oxide inhibitor pre-installed inhibits moisture and contaminants from entering the contact area
  • Range-taking capability reduces number of connectors necessary to carry in inventory

General

Application

For Indoor Use Only, Copper Or Stranded Aluminum

Catalog Number

BIBD2503

Connector Type

Multi Tap

Hex Key

5/16

Installation Torque Recommended in-lb

275

Insulation

Y

Insulation Type

Plastisol

Material

Aluminum

Material - Hardware

Aluminum

Number Of Ports

3

Physical Attribute - Number of Screws

3

Physical Attribute - Screw Type

Allen

Plated

No

Plating Type

Unplated

Product Family

MECHANICAL

Product Type

Mechanical

Sub Brand

UNITAP

Temperature Rating

194

Trade Name

UNITAP™

Type

BIBD, Multi-Port

UPC

781810133408

UPC 14 Digit GTIN

00781810133408

Dimensions

Dimension - Height fraction

2.125 in

Dimension - Height inch

2.13 in

Dimension - Height mm

54.1 mm

Dimension - L Length Overall mm

75 mm

Dimension - Length Overall inch

2.97 in

Dimension - Width fraction

2-16/25 in

Dimension - Width inch

2.64 in

Dimension - Width mm

67 mm

Package Height

9.8 in

Package Length

9.1 in

Package Weight

10.1 lb

Package Width

8.8 in

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor - AL Str Size

8 AWG;6 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil

Conductor - AL Str Size Range

8 AWG-250 kcmil

Conductor - Copper Str Size

10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil

Conductor - Copper Str Size Range

10 AWG - 250 kcmil

Conductor Size

10 AWG-250 KCMIL

Conductor Type

  • AL C Str-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

275

Operational

Temperature Rating

194

Configuration

Connector Type

Multi Tap

Number Of Ports

3

Physical Attribute - Number of Screws

3

Logistics

Carton Quantity

24

Pallet Quantity

1920