

Brand: Burndy
Catalog ID: BIBD3504FX
Catalog Number
BIBD3504FX
Connector Type
Multi Tap
Insulation
Y
Material
Aluminum
Number Of Ports
4
Plated
Yes
Plating Type
Tin
Product Family
MECHANICAL
Product Type
Mechanical
Temperature Rating
-40° C to 135 °C
Trade Name
UNITAP™
UPC
621945438668
UPC 14 Digit GTIN
00621945438668
Dimension - Height mm
0 mm
Dimension - Length Overall inch
3.790 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Amperage Rating
310 A
Voltage - Maximum
600 V
Conductor - AL Str Size Range
10AWG-250 kcmil
Conductor Size
10 AWG-350 KCMIL
Conductor Type
Certification - CSA Approved
Yes
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Temperature Rating
-40° C to 135 °C
Connector Type
Multi Tap
Number Of Ports
4
Carton Quantity
24
Pallet Quantity
1344