

Brand: Burndy
Catalog ID: BIBD43FX
Application
Tap connections and in-line splice/reductions are made quickly and easily with the UNITAP™ line of connectors
Catalog Number
BIBD43FX
Connector Type
Multi Tap
Insulation
Y
Material
Aluminum
Number Of Ports
3
Plated
Yes
Plating Type
Tin
Product Family
MECHANICAL
Product Type
Mechanical
Sub Brand
UNITAP
Temperature Rating
-40° C to 135 °C
Trade Name
UNITAP™
Type
BIBD, Multi-Port
UPC
621945438712
UPC 14 Digit GTIN
00621945438712
Dimension - Height mm
0 mm
Dimension - Length Overall inch
1.268 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Amperage Rating
85 A
Voltage - Maximum
600 V
Conductor - AL Str Size Range
14 AWG-4 AWG
Conductor Size
14-4 AWG
Conductor Type
Certification - CSA Approved
Yes
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Temperature Rating
-40° C to 135 °C
Connector Type
Multi Tap
Number Of Ports
3
Carton Quantity
100
Pallet Quantity
9600