

Brand: Burndy
Catalog ID: BIBS25014
Catalog Number
BIBS25014
Connector Type
Multi Tap
Hex Key
5/16
Insulation
Y
Insulation Type
Plastisol
Material
Aluminum
Number Of Ports
14
Physical Attribute - Number of Screws
14
Physical Attribute - Screw Type
Allen
Plated
No
Plating Type
Unplated
Product Family
MECHANICAL
Product Type
Run/Tap
Temperature Rating
194
Trade Name
UNITAP™
UPC
781810232989
UPC 14 Digit GTIN
00781810232989
Dimension - Height inch
2.13 in
Dimension - Height mm
54 mm
Dimension - L Length Overall mm
338 mm
Dimension - Length Overall inch
13.29 in
Dimension - Width inch
2.07 in
Dimension - Width mm
53 mm
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Voltage - Maximum
600 V
Conductor - AL Str Size Range
10 - 250 Str
Conductor - Copper Str Size Range
10 - 250 Str
Conductor Size
10 AWG-250 KCMIL
Conductor Type
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Temperature Rating
194
Connector Type
Multi Tap
Number Of Ports
14
Physical Attribute - Number of Screws
14
Carton Quantity
75
Pallet Quantity
2025