HUBBELL CANADA
Image of BIBS3503 BIBS3503, 3-Cond. Clear Ins. Multi-Tap

BIBS3503, 3-Cond. Clear Ins. Multi-Tap

Brand: Burndy

Catalog ID: BIBS3503

Clear Plastisol Covered, Single Side Entry, 3 Ports, #10 AWG-350 kcmil. Al/Cu Rated. Oxide inhibitor is pre-installed.

  • Clear Plastisol covered AL6061-T6 aluminum body saves times and lowers installation costs and eliminates taping
  • Clear plastisol allows visual confirmation that conductor is properly inserted
  • Oxide inhibitor pre-installed inhibits moisture and contaminants from entering the contact area
  • Range-taking capability reduces number of connectors necessary to carry in inventory

General

Application

For Indoor Use Only, Copper Or Stranded Aluminum

Catalog Number

BIBS3503

Connector Type

Multi Tap

EU RoHS Indicator

Yes

Hex Key

5/16

Insulation

Y

Insulation Type

Plastisol

Material

Aluminum

Number Of Ports

3

Physical Attribute - Number of Screws

10

Physical Attribute - Screw Type

Allen

Plated

N

Plating Type

Unplated

Sub Brand

UNITAP

Temperature Rating

194

Trade Name

UNITAP™

Type

BIBS, Multi-Port

UPC

781810131770

UPC 14 Digit GTIN

00781810131770

Dimensions

Dimension - Height inch

2.50 in

Dimension - Height mm

64 mm

Dimension - L Length Overall mm

80 mm

Dimension - Length Overall inch

3.13 in

Dimension - Width inch

2.32 in

Dimension - Width mm

59 mm

Package Height

Package Length

Package Weight

Package Width

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor - AL Str Size Range

10 AWG - 350 kcmil

Conductor - Copper Str Size Range

10 AWG - 350 kcmil

Conductor Size

10 AWG-350 KCMIL

Conductor Type

  • AL C Str-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Operational

Temperature Rating

194

Configuration

Connector Type

Multi Tap

Number Of Ports

3

Physical Attribute - Number of Screws

10

Logistics

Carton Quantity

54

Pallet Quantity

1728