

Brand: Burndy
Catalog ID: BIBS44FX
Application
Tap connections and in-line splice/reductions are made quickly and easily with the UNITAP™ line of connectors
Catalog Number
BIBS44FX
Color Code
Brown
Connector Type
Multi Tap
Insulation
Y
Material
Aluminum
Number Of Ports
4
Plated
Yes
Plating Type
Tin
Product Family
MECHANICAL
Product Type
Mechanical
Sub Brand
UNITAP
Temperature Rating
135°C
Trade Name
UNITAP™
Type
BIBS, Multi-Port
UPC
621945438477
UPC 14 Digit GTIN
00621945438477
Dimension - Height inch
1.25 in
Dimension - Height mm
32 mm
Dimension - L Length Overall mm
43.18 mm
Dimension - Length Overall inch
1.7 in
Dimension - Width inch
1.13 in
Dimension - Width mm
29 mm
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Operating Voltage
600 V
Voltage - Maximum
600 V
Conductor - Copper DLO Size Range
14 - 6 Str
Conductor - Copper Flex G Size Range
14 - 6 Str
Conductor - Copper Flex H Size Range
14 - 6 Str
Conductor - Copper Flex I Size Range
14 - 6 Str
Conductor - Copper Flex K Size Range
14 - 6 Str
Conductor - Copper Str Size Range
14 AWG - 4 AWG
Conductor Size
14-4 AWG
Conductor Type
Certification - CSA Approved
Yes
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Temperature Rating
135°C
Connector Type
Multi Tap
Number Of Ports
4
Carton Quantity
250
Pallet Quantity
6750