HUBBELL CANADA
Image of BIBS6008MT BIBS6008MT, Mount, 8-Cond. Clear Ins. MultiTap
Image of BIBS6008MT BIBS6008MT, Mount, 8-Cond. Clear Ins. MultiTap

BIBS6008MT, Mount, 8-Cond. Clear Ins. MultiTap

Brand: Burndy

Catalog ID: BIBS6008MT

Clear Plastisol Covered, Single Side Entry, Mountable, 8 Ports, #4 AWG-600 kcmil. Al/Cu Rated. Oxide inhibitor is pre-installed.

  • Clear Plastisol covered AL6061-T6 aluminum body saves times and lowers installation costs and eliminates taping
  • Clear plastisol allows visual confirmation that conductor is properly inserted
  • Oxide inhibitor pre-installed inhibits moisture and contaminants from entering the contact area
  • Range-taking capability reduces number of connectors necessary to carry in inventory

General

Catalog Number

BIBS6008MT

Connector Type

Multi Tap

Hex Key

3/8

Insulation

Y

Insulation Type

Plastisol

Material

Aluminum

Number Of Ports

8

Physical Attribute - Number of Screws

10

Physical Attribute - Screw Type

Allen

Plated

No

Plating Type

Unplated

Product Family

MECHANICAL

Product Type

Mechanical

Temperature Rating

194

Trade Name

UNITAP™

UPC

781810253199

UPC 14 Digit GTIN

00781810253199

Dimensions

Dimension - Height inch

2.88 in

Dimension - Height mm

73 mm

Dimension - L Length Overall mm

329 mm

Dimension - Length Overall inch

12.97 in

Dimension - Width inch

2.25 in

Dimension - Width mm

57 mm

Dimensions

12.97 in x 2.25 in x 2.88 in

Height

2.88 in

Length

12.97 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

2.25 in

Electrical Ratings

Operating Voltage

600 V

Voltage - Maximum

600 V

Conductor Related

Conductor - AL Str Size Range

4 AWG - 600 kcmil

Conductor - Copper Str Size Range

4 AWG - 600 kcmil

Conductor Size

4 AWG-600 KCMIL

Conductor Type

  • AL C Str-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Operational

Temperature Rating

194

Configuration

Connector Type

Multi Tap

Number Of Ports

8

Physical Attribute - Number of Screws

10

Logistics

Carton Quantity

12

Pallet Quantity

324