

Brand: Burndy
Catalog ID: BIBS7504
Application
For Indoor Use Only, Copper Or Stranded Aluminum
Catalog Number
BIBS7504
Connector Type
Multi Tap
Hex Key
3/8
Insulation
Y
Insulation Type
Plastisol
Material
Aluminum
Number Of Ports
4
Physical Attribute - Number of Screws
4
Physical Attribute - Screw Type
Allen
Plated
No
Plating Type
Unplated
Product Family
MECHANICAL
Product Type
Mechanical
Sub Brand
UNITAP
Temperature Rating
194
Trade Name
UNITAP™
Type
BIBS, Multi-Port
UPC
781810233078
UPC 14 Digit GTIN
00781810233078
Dimension - Height inch
3.00 in
Dimension - Height mm
76 mm
Dimension - L Length Overall mm
137 mm
Dimension - Length Overall inch
5.38 in
Dimension - Width inch
2.70 in
Dimension - Width mm
69 mm
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Operating Voltage
600 V
Voltage - Maximum
600 V
Conductor - AL Str Size Range
2 AWG - 750 kcmil
Conductor - Copper Str Size Range
2 AWG - 750 kcmil
Conductor Size
2 AWG-750 KCMIL
Conductor Type
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
No
Certification - UL Recognized
No
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
No
Temperature Rating
194
Connector Type
Multi Tap
Number Of Ports
4
Physical Attribute - Number of Screws
4
Carton Quantity
40
Pallet Quantity
600