HUBBELL CANADA
Image of BIPC1/02 BIPC1/02, Insulating Piercing Connector - Discontinued
Discontinued

BIPC1/02, Insulating Piercing Connector - Discontinued

Brand: Burndy

Catalog ID: BIPC1/02

Discontinued - Please see suggested substitute: BIPC1/010SC Insulation Piercing Connector, 8-1/0 AWG (Run), 8-2 AWG (Tap), 600 V.

This item is discontinued, please see BIPC1/010SC as a suggested substitute

General

Application

For Splicing And Tapping Aluminum And Copper Conductors

Catalog Number

BIPC1/02

Connector Type

Insulation Piercing

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

180 LBS/in

Insulation

Y

Material

Aluminum

Physical Attribute - Number of Screws

1

Physical Attribute - Screw Type

Hexagonal Bolt

Physical Attribute - Socket Size

1/2

Plated

N

Plating Type

Unplated

Sub Brand

INSULATION PIERCING CONNECTOR

Type

BIPC

UPC

781810128701

UPC 14 Digit GTIN

00781810128701

Dimensions

Dimension - Bolt Size inch

0.31 in

Dimension - Height inch

2.00 in

Dimension - Height mm

50.8 mm

Dimension - L Length Overall mm

39 mm

Dimension - Length Overall inch

1.53 in

Dimension - Width inch

1.53 in

Dimension - Width mm

39 mm

Package Height

Package Length

Package Weight

Package Width

Physical Attribute - Socket Size

1/2

Electrical Ratings

Rating - Minimum Voltage

600

Voltage - Maximum

600 V

Conductor Related

Conductor - AL Str Run Range

8 AWG-1/0 AWG

Conductor - AL Str Tap Range

8 AWG-2 AWG

Conductor - Copper Str Run Range

8 AWG-1/0

Conductor - Copper Str Tap Range

8 AWG-2 AWG

Conductor Type

  • AL C Str-Run
  • CU C Str-Run
  • AL C Str-Tap
  • CU C Str-Tap

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

180 LBS/in

Configuration

Connector Type

Insulation Piercing

Physical Attribute - Number of Screws

1

Logistics

Carton Quantity

12

Pallet Quantity

5568