HUBBELL CANADA
BIPC4/06, Insulating Piercing Connector - Discontinued
Image of BIPC4/06 BIPC4/06, Insulating Piercing Connector - Discontinued
Image of BIPC4/06 BIPC4/06, Insulating Piercing Connector - Discontinued
Discontinued

BIPC4/06, Insulating Piercing Connector - Discontinued

Brand: Burndy

Catalog ID: BIPC4/06

Replaced by:

BIPC2504SC

Discontinued - See suggested alternate: BIPC2504SC Insulation Piercing Connector, 1/0-4/0 AWG (Run), 6-1/0 AWG (Tap), 300 V.

This item is discontinued, please see BIPC2504SC as a suggested alternate

General

Application

For Splicing And Tapping Aluminum And Copper Conductors

Catalog Number

BIPC4/06

Connector Type

Insulation Piercing

Installation Torque Recommended in-lb

250 LBS/in

Material

Aluminum

Physical Attribute - Number of Screws

2

Physical Attribute - Screw Type

Hexagonal Bolt

Physical Attribute - Socket Size

1/2

Plated

No

Plating Type

Unplated

Product Family

MECHANICAL

Product Type

Run/Tap

Sub Brand

INSULATION PIERCING CONNECTOR

Type

BIPC

UPC

781810128718

UPC 14 Digit GTIN

00781810128718

Dimensions

Dimension - Bolt Size inch

0.31 in

Dimension - Height inch

2.50 in

Dimension - Height mm

63.5 mm

Dimension - L Length Overall mm

54 mm

Dimension - Length Overall inch

2.12 in

Dimension - Width inch

2.00 in

Dimension - Width mm

51 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Socket Size

1/2

Electrical Ratings

Rating - Minimum Voltage

600

Voltage - Maximum

300 V

Conductor Related

Conductor - AL Str Run Range

1/0 AWG-4/0 AWG

Conductor - AL Str Tap Range

6-1/0 AWG

Conductor - Copper Str Run Range

1/0 -4/0 AWG

Conductor - Copper Str Tap Range

6 AWG-1/0

Conductor Type

  • AL C Str-Run
  • CU C Str-Run
  • AL C Str-Tap
  • CU C Str-Tap

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

250 LBS/in

Configuration

Connector Type

Insulation Piercing

Physical Attribute - Number of Screws

2

Logistics

Carton Quantity

12

Pallet Quantity

3552