HUBBELL CANADA
Image of BISR1DB BISR1DB, Direct Burial Insulated Splice Reducer
Image of BISR1DB BISR1DB, Direct Burial Insulated Splice Reducer

BISR1DB, Direct Burial Insulated Splice Reducer

Brand: Burndy

Catalog ID: BISR1DB

Direct Burial, In-Line Splice Reducer, #2-1 AWG, Dual Rated, Oxide inhibitor pre-installed

  • AL486D UL Listed for Direct Burial
  • AL9CU Dual-rated for copper and aluminum applications
  • Oxide inhibitor pre-installed prevents moisture and contaminants from entering the contact area
  • Range-taking capability reduces the number of connectors needed in inventory

General

Application

For Outside Direct Burial

Catalog Number

BISR1DB

Connector Type

In-Line

Hex Key

5/32 in

Installation Torque Recommended in-lb

130 in-lb

Insulation

Y

Insulation Type

Plastisol

Material

Aluminum

Number Of Ports

2

Physical Attribute - Number of Screws

2

Physical Attribute - Screw Type

Allen

Plated

No

Plating Type

Unplated

Product Family

MECHANICAL

Product Type

Mechanical

Sub Brand

UNITAP, MOLE

Temperature Rating

90 °C

Trade Name

UNITAP™

Type

BISR

UPC

781810288047

UPC 14 Digit GTIN

00781810288047

Dimensions

Dimension - Height inch

1.75 in

Dimension - Height mm

44.45 mm

Dimension - L Length Overall mm

160 mm

Dimension - Length Overall inch

6.3 in

Dimension - Screw Size inch

5/16

Dimension - Strip Length inch

7/8 in

Dimension - Width inch

0.88 in

Dimension - Width mm

22.3 mm

Dimensions

6.3 in x 0.88 in x 1.75 in

Height

1.75 in

Length

6.3 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

0.88 in

Electrical Ratings

Operating Voltage

600 V

Voltage - Maximum

600 V

Conductor Related

Conductor - AL Str Size

2 AWG;1 AWG

Conductor - AL Str Size Range

2 AWG - 1 AWG

Conductor - Copper Str Size

#2 AWG;#1 AWG

Conductor - Copper Str Size Range

2 AWG - 1 AWG

Conductor Size

2-1 AWG

Conductor Type

  • AL C Str-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

130 in-lb

Operational

Temperature Rating

90 °C

Configuration

Connector Type

In-Line

Number Of Ports

2

Physical Attribute - Number of Screws

2

Logistics

Carton Quantity

125

Pallet Quantity

3375