HUBBELL CANADA
BISR750HDFX, Heavy Duty Clear Ins., Flex, Splice Reducer
Image of BISR750HDFX BISR750HDFX, Heavy Duty Clear Ins., Flex, Splice Reducer
Image of BISR750HDFX BISR750HDFX, Heavy Duty Clear Ins., Flex, Splice Reducer

BISR750HDFX, Heavy Duty Clear Ins., Flex, Splice Reducer

Brand: Burndy

Catalog ID: BISR750HDFX

Clear Plastisol Covered, Hvy Duty In-Line Splice Reducer, 1/0-750 Class B&C, 1/0-777 Class G,H,I,K, DLO. Al/Cu Rated. Oxide inhibitor is pre-installed.

  • AL9CU Dual rated for both copper and aluminum conductor
  • 600 Volt Rated
  • UL Listed to UL Wire Connector standard UL 486A-486B
  • CSA Certified Wire Connector per CSA C22.2 No. 65 requirements
  • Tin plated fully insulated aluminum body
  • Accommodates wire sizes 1/0 AWG - 750 kcmil Class B&C conductor and Flex wire Class G, H, I, K, and 777 DLO
  • Operating temperature range from -40°C to 135°C
  • Screw Port and Conductor Port caps provided to protect against contamination and accidental contact of energized parts

General

Catalog Number

BISR750HDFX

Connector Type

In-Line

Hex Key

5/16

Insulation

Y

Insulation Type

Plastisol

Material

Aluminum

Number Of Ports

2

Plated

Yes

Plating Type

Tin

Product Family

MECHANICAL

Product Type

Splice Reducer

Temperature Rating

135°C

Trade Name

UNITAP™

UPC

621945553910

Dimensions

Dimensions

5.89 in x 2 in x 3.88 in

Height

3.88 in

Length

5.89 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

2 in

Electrical Ratings

Operating Voltage

600 V

Voltage - Maximum

600 V

Conductor Related

Conductor - Copper DLO Size Range

1/0 - 777 Str

Conductor - Copper Flex G Size Range

1/0 - 777 Str

Conductor - Copper Flex H Size Range

1/0 - 777 Str

Conductor - Copper Flex I Size Range

1/0 - 777 Str

Conductor - Copper Flex K Size Range

1/0 - 777 Str

Conductor - Copper Str Size Range

1/0 - 750 Str

Conductor Size

1/0 AWG-750 KCMIL

Conductor Type

  • AL C Str-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

UI

UL Listed

Yes

Operational

Temperature Rating

135°C

Configuration

Connector Type

In-Line

Number Of Ports

2

Logistics

Minimum Pack Quantity

1