

Brand: Burndy
Catalog ID: BIT20
Application
For Indoor Use Only, Copper Or Stranded Aluminum
Catalog Number
BIT20
Connector Type
Multi Tap
Hex Key
3/16 in
Installation Torque Recommended in-lb
120 in-lb
Insulation
Y
Insulation Type
Plastisol
Material
Aluminum
Material - Hardware
Aluminum
Number Of Ports
2
Physical Attribute - Number of Screws
2
Physical Attribute - Screw Type
Allen
Plated
No
Plating Type
Unplated
Product Family
MECHANICAL
Product Type
Run/Tap
Sub Brand
UNITAP
Temperature Rating
90 °C
Trade Name
UNITAP™
Type
BIT
UPC
781810134061
UPC 14 Digit GTIN
00781810134061
Dimension - Height fraction
1.375 in
Dimension - Height inch
1.38 in
Dimension - Height mm
35 mm
Dimension - L Length Overall mm
39 mm
Dimension - Length Overall inch
1.52 in
Dimension - Width fraction
1-2/5 in
Dimension - Width inch
1.4 in
Dimension - Width mm
36 mm
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Operating Voltage
600 V
Voltage - Maximum
600 V
Conductor - AL Str Size
8 AWG;6 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG
Conductor - AL Str Size Range
14 - 2/0 Str
Conductor - Copper Str Size
14 AWG;12 AWG;10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG
Conductor - Copper Str Size Range
14 - 2/0 Str
Conductor Size
14-2/0 AWG
Conductor Type
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Installation Torque Recommended in-lb
120 in-lb
Temperature Rating
90 °C
Connector Type
Multi Tap
Number Of Ports
2
Physical Attribute - Number of Screws
2
Carton Quantity
250
Pallet Quantity
14000