HUBBELL CANADA
Image of BITO2/0 BITO2/0, Opp. Side, 2-Cond. Clear Ins. MultiTap
Image of BITO2/0 BITO2/0, Opp. Side, 2-Cond. Clear Ins. MultiTap

BITO2/0, Opp. Side, 2-Cond. Clear Ins. MultiTap

Brand: Burndy

Catalog ID: BITO2/0

Clear Plastisol Covered Multiple Tap Connector, 2-Port, Opposite Side Entry. #14-2/0 AWG, Al/Cu Rated.

  • Type BIT and BITO (Offset) Multi-tap connectors are installed quickly and easily
  • Suitable for use on Code conductor
  • UL486B Listed, Dual-rated AL9CU.

General

Application

For Indoor Use Only, Copper Or Stranded Aluminum

Catalog Number

BITO2/0

Connector Type

Multi Tap

Hex Key

3/16

Insulation

Y

Insulation Type

Plastisol

Material

Aluminum

Material - Hardware

Aluminum

Number Of Ports

2

Physical Attribute - Number of Screws

2

Physical Attribute - Screw Type

Allen

Plated

No

Plating Type

Unplated

Product Family

MECHANICAL

Product Type

Mechanical

Sub Brand

UNITAP

Temperature Rating

90°C

Trade Name

UNITAP™

Type

BIT

UPC

781810133552

UPC 14 Digit GTIN

00781810133552

Dimensions

Dimension - Height inch

2.13 in

Dimension - Height mm

54.00 mm

Dimension - L Length Overall mm

52.00 mm

Dimension - Length Overall inch

2.03 in

Dimension - Width inch

2.64 in

Dimension - Width mm

67.00 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Electrical Ratings

Operating Voltage

600 V

Voltage - Maximum

600 V

Conductor Related

Conductor - AL Str Size Range

14 AWG - 2/0 AWG

Conductor - Copper Str Size Range

14 AWG - 2/0 AWG

Conductor Size

14-2/0 AWG

Conductor Type

  • AL C Str-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Operational

Temperature Rating

90°C

Configuration

Connector Type

Multi Tap

Number Of Ports

2

Physical Attribute - Number of Screws

2

Logistics

Carton Quantity

125

Pallet Quantity

7500