

Brand: Burndy
Catalog ID: BITO4
Application
For Indoor Use Only, Copper Or Stranded Aluminum
Catalog Number
BITO4
Connector Type
Multi Tap
Hex Key
1/8
Insulation
Y
Insulation Type
Plastisol
Material
Aluminum
Material - Hardware
Aluminum
Number Of Ports
2
Physical Attribute - Number of Screws
2
Physical Attribute - Screw Type
Allen
Plated
No
Plating Type
Unplated
Product Family
MECHANICAL
Product Type
Mechanical
Sub Brand
UNITAP
Temperature Rating
90°C
Trade Name
UNITAP™
Type
BIT
UPC
781810134139
UPC 14 Digit GTIN
00781810134139
Dimension - Height inch
1.25 in
Dimension - Height mm
31.8 mm
Dimension - L Length Overall mm
27.44 mm
Dimension - Length Overall inch
1.08 in
Dimension - Width inch
1.50 in
Dimension - Width mm
38 mm
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Operating Voltage
600 V
Voltage - Maximum
600 V
Conductor - AL Str Size Range
14 AWG - 4 AWG
Conductor - Copper Str Size Range
14 AWG - 4 AWG
Conductor Size
14-4 AWG
Conductor Type
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Temperature Rating
90°C
Connector Type
Multi Tap
Number Of Ports
2
Physical Attribute - Number of Screws
2
Carton Quantity
100
Pallet Quantity
9600