


Brand: TradeSelect
Catalog ID: A2514000
Application
Used to bring power and or data connections down from a ceiling space to a work station, Provide cable protection
Catalog Number
A2514000
Finish Type
Painted Satin Grey
Material
Aluminum
Type
Service Pole
UPC
805035002605
Dimensions
2.08 in x 2.13 in x 168 in
Height
168 in
Length
2.08 in
Width
2.13 in
Industry Standard(s)
CSA Certified