
Brand: TradeSelect
Catalog ID: 52171KBAR
Make great cross connections with this Hubbell® 4 in. Square Box. 2-1/8 in. Deep. Used where multiple conductor runs are split into two or more directions to bring power to a number of electrical devices. The backed-out ground screws position saves time on installation by eliminating the step of backing out the screw when installing the ground wire. For use with Hubbell® 4 in. Square Box Covers
Application
Boxes are installed in ceiling or wall junctions. Square boxes are used where multiple conductor runs are split into two or more directions to bring power to a number of electrical devices.
Bracket Type
No Bracket
Catalog Number
52171KBAR
Color
Drawn or Welded
Drawn
Gangable
No
Knockouts
6 x 1/2 in, 8 x ½-3/4 in Comb ination
Knockouts - Bottom
2 x 1/2in, 2 x ½-3/4in Combination
Knockouts - End
4 x 1/2in, 2 x ½-3/4in Combination
Knockouts - Side
4 x ½-3/4in Combination
Material
Steel
Number of Gang(s)
2-Gang
Plaster Ears
No
Size
4 in
Type
Square Box, Box
UPC
626463001912
Wiring System
Conduit
Actual Depth
2.125 in
Knockouts - Bottom
2 x 1/2in, 2 x ½-3/4in Combination
Knockouts - End
4 x 1/2in, 2 x ½-3/4in Combination
Knockouts - Side
4 x ½-3/4in Combination
Raised Ground
Yes
Size
4 in
Weight
0.7 lb
Certified Listed
CSA
Industry Standard(s)
CSA Certified
Bracket Type
No Bracket
Gangable
No
Knockouts
6 x 1/2 in, 8 x ½-3/4 in Comb ination
Number of Gang(s)
2-Gang
Carton Quantity
40
Pallet Quantity
1400