HUBBELL CANADA
Image of PS5610 BOLT, THIMBLEYE, STRAIGHT, 3/4in x 10in
Image of PS5610 BOLT, THIMBLEYE, STRAIGHT, 3/4in x 10in

BOLT, THIMBLEYE, STRAIGHT, 3/4in x 10in

Brand: CHANCE Utility

Catalog ID: PS5610

Used in deadend applications with loop-type attachments.

Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of Thimbleye® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.

  • 4" thread length and cone pointed end
  • Includes one square nut
  • Internal eye dimensions are 11/16" x 13/16"
  • Rated tensile strength is 18,350 lbs.
  • Hot dip galvanized per ASTM A-153
  • RUS listed, ao - Bolt, strand eye, straight (thimble eye)

General

Catalog Number

PS5610

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

Material

Steel

Tensile Strength

18350 lb.

Type

Thimbleye Bolts

UPC

096359452058

Dimensions

Diameter

0.75 in

Diameter (Fraction)

3/4 in

Distance From Pole

N/A

Length

10 in

Length Threaded Area

6 in

Weight

1.86 lb

Certifications And Compliance

EU RoHS Indicator

Force Related

Tensile Strength

18350 lb.

Logistics

Carton Quantity

25

Pallet Quantity

900