


Brand: Pencell
Catalog ID: DT132415GSY
Hubbell offers three distinct brands of underground enclosures. All three are built with the sameattention to quality and performance that you know and expect from Hubbell. Each brand is made of adifferent base material. Our comprehensive product offering is tailored to ensure that your applicationrequirements are met, no matter what. Based on your design style preference, Hubbell offers Quazitemonolithic polymer concrete, Quazite® FRP fiberglass-reinforced polymer and PenCell® HDPE enclosureproducts. All three brands offer superior performance and unique benefits.
Catalog Number
DT132415GSY
Insulated?
No
Material
HDPE Plastic
Product Type
Straight Wall
Type
Below Ground Boxes
UPC
662037197926
Dimensions
24 in x 13 in x 15 in
Height
15 in
Length
24 in
Weight
15 lb
Width
13 in