HUBBELL CANADA
Image of B14111812A Box, FRP, 11"x18"x12", Tier 15
*Representative image
Image of B14111812A Box, FRP, 11"x18"x12", Tier 15

Box, FRP, 11"x18"x12", Tier 15

Brand: QUAZITE

Catalog ID: B14111812A

Quazite® FRP ANSI/SCTE 77 certified enclosure boxes, feature a high quality and lightweight fiberglass construction in a multitude of sizes and depths allowing customization for any application.

Hubbell offers three distinct brands of underground enclosures. All three are built with the same.

  • Combination of fiberglass base and polymer concrete ring and cover
  • Lightweight and durable
  • Fire and chemical resistant
  • Multiple styles and sizes available

General

Catalog Number

B14111812A

Insulated?

No

Load Rating (ANSI Tier)

T15

Material

Fiberglass

Product Type

Straight Wall

QuaziteFRP

Yes

Type

Below Ground Boxes

UPC

662037185817

Dimensions

Dimensions

18 in x 11 in x 12 in

Height

12 in

Length

18 in

Weight

29.4 lb

Width

11 in

Force Related

Load Rating (ANSI Tier)

T15