HUBBELL CANADA
Image of B19132424A Box, FRP, 13"x24"x24", Tier 22
*Representative image
Image of B19132424A Box, FRP, 13"x24"x24", Tier 22

Box, FRP, 13"x24"x24", Tier 22

Brand: QUAZITE

Catalog ID: B19132424A

Quazite® FRP ANSI/SCTE 77 certified enclosure boxes, feature a high quality and lightweight fiberglass construction in a multitude of sizes and depths allowing customization for any application.

Hubbell offers three distinct brands of underground enclosures. All three are built with the same.

  • Combination of fiberglass base and polymer concrete ring and cover
  • Lightweight and durable
  • Fire and chemical resistant
  • Multiple styles and sizes available

General

Catalog Number

B19132424A

Insulated?

No

Load Rating (ANSI Tier)

T22

Material

Fiberglass

Product Type

Flared Wall

QuaziteFRP

Yes

Type

Below Ground Boxes

UPC

662037157029

Dimensions

Dimensions

24 in x 13 in x 24 in

Height

24 in

Length

24 in

Weight

60.9 lb

Width

13 in

Force Related

Load Rating (ANSI Tier)

T22