

Brand: QUAZITE
Catalog ID: B14173030A
Hubbell offers three distinct brands of underground enclosures. All three are built with the sameattention to quality and performance that you know and expect from Hubbell. Each brand is made of adifferent base material. Our comprehensive product offering is tailored to ensure that your applicationrequirements are met, no matter what. Based on your design style preference, Hubbell offers Quazitemonolithic polymer concrete, Quazite® FRP fiberglass-reinforced polymer and PenCell HDPE enclosureproducts. All three brands offer superior performance and unique benefits.
Catalog Number
B14173030A
Insulated?
No
Load Rating (ANSI Tier)
T15
Material
Fiberglass
Product Type
Straight Wall
QuaziteFRP
Yes
Type
Below Ground Boxes
UPC
662037188344
Dimensions
30 in x 17 in x 30 in
Height
30 in
Length
30 in
Weight
98.7 lb
Width
17 in
Load Rating (ANSI Tier)
T15