

Brand: QUAZITE
Catalog ID: B19243624A
Hubbell offers three distinct brands of underground enclosures. All three are built with the sameattention to quality and performance that you know and expect from Hubbell. Each brand is made of adifferent base material. Our comprehensive product offering is tailored to ensure that your applicationrequirements are met, no matter what. Based on your design style preference, Hubbell offers Quazitemonolithic polymer concrete, Quazite® FRP fiberglass-reinforced polymer and PenCell HDPE enclosureproducts. All three brands offer superior performance and unique benefits.
Catalog Number
B19243624A
EU RoHS Indicator
Insulated?
No
Load Rating (ANSI Tier)
T22
Material
Fiberglass
Product Type
Flared Wall
QuaziteFRP
Yes
Type
Below Ground Boxes
UPC
662037158125
Dimensions
36 in x 24 in x 24 in
Height
24 in
Length
36 in
Weight
119.7 lb
Width
24 in
EU RoHS Indicator
Load Rating (ANSI Tier)
T22