HUBBELL CANADA
BOX MT, M-SIZED PLATE, PLATE TWO, BLANK BOX, BOX MOUNT
Image of NPJ23AL BOX MT, M-SIZED PLATE, PLATE TWO, BLANK BOX, BOX MOUNT
Image of NPJ23AL BOX MT, M-SIZED PLATE, PLATE TWO, BLANK BOX, BOX MOUNT
Discontinued

BOX MT, M-SIZED PLATE, PLATE TWO, BLANK BOX, BOX MOUNT

Brand: Hubbell Wiring Device-Kellems

Catalog ID: NPJ23AL

Wallplates, Nylon, Mid-Sized, 2-Gang, Box Mounted Blank, Almond

  • Reinforcement ribs for extra strength
  • High-impact, self-extinguishing nylon material
  • Captive screw feature holds mounting screw in place

Standard Size is 1/8" larger to give you extra coverage to hide rough box openingsCurved corners for improved aesthetics, for use in any applicationAlso available in mid-sized and pre-markedReinforcement ribs for extra strengthCapt

General

Application

Protection against contact of live terminals and wiring. Provides finished look to installation.

Catalog Number

NPJ23AL

Color

Almond

Construction

Molded

Cutout

Blank, Box Mount

Item Type

Screw Mount

Material

Nylon

Material - Mounting Hardware

Screw Mounting

Number of Gang(s)

2-Gang

Orientation

Vertical Mount

Size

Mid-Size

Specifications

  • Appearance - Smooth
  • Material - Nylon
  • Mounting Screws - Steel painted, slotted head
  • Plate Openings - Blank
  • Plate Type - 2-Gang

Style

Box Mounted

Type

Blank

UPC

883778107306

Dimensions

Display Size

Mid-Sized

Size

Mid-Size

Thickness

0.06

Certifications And Compliance

Industry Standard(s)

UL Listed

Configuration

Number of Gang(s)

2-Gang

Orientation

Vertical Mount

Logistics

Carton Quantity

25