

Brand: Pencell
Catalog ID: PE36GSI01
Hubbell offers three distinct brands of underground enclosures. All three are built with the sameattention to quality and performance that you know and expect from Hubbell. Each brand is made of adifferent base material. Our comprehensive product offering is tailored to ensure that your applicationrequirements are met, no matter what. Based on your design style preference, Hubbell offers Quazitemonolithic polymer concrete, Quazite® FRP fiberglass-reinforced polymer and PenCell® HDPE enclosureproducts. All three brands offer superior performance and unique benefits.
Catalog Number
PE36GSI01
Color
Green
Insulated?
No
Material
HDPE Plastic
Product Type
Flared Wall
Type
Below Ground Boxes
UPC
662037199517
Dimensions
42 in x 20 in x 15 in
Height
15 in
Length
42 in
Weight
29.5 lb
Width
20 in