HUBBELL CANADA
Image of PM242424GSY Box, PM242424, HDPE
*Representative image
Image of PM242424GSY Box, PM242424, HDPE

Box, PM242424, HDPE

Brand: Pencell

Catalog ID: PM242424GSY

PenCell load rated enclosure Boxes, also referred to as Ground sleeves, feature a high quality HDPE construction in a multitude of sizes and depths allowing customization for any application.

Hubbell offers three distinct brands of underground enclosures. All three are built with the sameattention to quality and performance that you know and expect from Hubbell. Each brand is made of adifferent base material. Our comprehensive product offering is tailored to ensure that your applicationrequirements are met, no matter what. Based on your design style preference, Hubbell offers Quazitemonolithic polymer concrete, Quazite® FRP fiberglass-reinforced polymer and PenCell® HDPE enclosureproducts. All three brands offer superior performance and unique benefits.

  • Lightweight and high strength structural foam HDPE
  • Durable, long lasting and UV-Resistant
  • HDPE or Polymer Concrete Cover options to meet different load-rating needs
  • Multiple styles and sizes available

General

Catalog Number

PM242424GSY

Color

Gray

Insulated?

No

Material

HDPE Plastic

Product Type

Flared Wall

Type

Below Ground Boxes

UPC

662037199876

Dimensions

Dimensions

24 in x 24 in x 24 in

Height

24 in

Length

24 in

Weight

65 lb

Width

24 in