HUBBELL CANADA
Image of PT1015BG18 Box, Polymer Concrete, 10"x15"x18", Gasket
*Representative image
Image of PT1015BG18 Box, Polymer Concrete, 10"x15"x18", Gasket

Box, Polymer Concrete, 10"x15"x18", Gasket

Brand: QUAZITE

Catalog ID: PT1015BG18

Quazite® ANSI/SCTE 77 certified enclosure boxes, feature a high quality polymer concrete construction in a multitude of sizes and depths allowing customization for any application.

Hubbell offers three distinct brands of underground enclosures. All three are built with the same.

  • Stronger and lighter weight than regular concrete
  • Cost effective
  • Durable and long lasting
  • Fire and chemical resistant
  • Standard sizes are UL certified
  • ANSI/SCTE77 certified
  • Multiple styles and sizes available

General

Catalog Number

PT1015BG18

EU RoHS Indicator

Insulated?

No

Load Rating (ANSI Tier)

T15

Material

Polymer Concrete

Product Type

Flared Wall

Type

Below Ground Boxes

UPC

662037134792

Dimensions

Dimensions

15 in x 10 in x 18 in

Height

18 in

Length

15 in

Weight

73.5 lb

Width

10 in

Certifications And Compliance

EU RoHS Indicator

Force Related

Load Rating (ANSI Tier)

T15