HUBBELL CANADA
Image of PT1324BG18 Box, Polymer Concrete, 13"x24"x18", Gaskets
*Representative image
Image of PT1324BG18 Box, Polymer Concrete, 13"x24"x18", Gaskets

Box, Polymer Concrete, 13"x24"x18", Gaskets

Brand: QUAZITE

Catalog ID: PT1324BG18

Quazite® ANSI/SCTE 77 certified enclosure boxes, feature a high quality polymer concrete construction in a multitude of sizes and depths allowing customization for any application.

Hubbell offers three distinct brands of underground enclosures. All three are built with the same.

  • Stronger and lighter weight than regular concrete
  • Cost effective
  • Durable and long lasting
  • Fire and chemical resistant
  • Standard sizes are UL certified
  • ANSI/SCTE77 certified
  • Multiple styles and sizes available

General

Catalog Number

PT1324BG18

EU RoHS Indicator

Insulated?

No

Load Rating (ANSI Tier)

T15

Material

Polymer Concrete

Product Type

Flared Wall

Type

Below Ground Boxes

UPC

662037140571

Dimensions

Dimensions

24 in x 13 in x 18 in

Height

18 in

Length

24 in

Weight

124.95 lb

Width

13 in

Certifications And Compliance

EU RoHS Indicator

Force Related

Load Rating (ANSI Tier)

T15