HUBBELL CANADA
Box, Polymer Concrete, 24"x24"x24", Mouseholes
Image of PG2424BB24 Box, Polymer Concrete, 24"x24"x24", Mouseholes
*Representative image
Image of PG2424BB24 Box, Polymer Concrete, 24"x24"x24", Mouseholes

Box, Polymer Concrete, 24"x24"x24", Mouseholes

Brand: QUAZITE

Catalog ID: PG2424BB24

Quazite® ANSI/SCTE 77 certified enclosure boxes, feature a high quality polymer concrete construction in a multitude of sizes and depths allowing customization for any application.

Hubbell offers three distinct brands of underground enclosures. All three are built with the sameattention to quality and performance that you know and expect from Hubbell. Each brand is made of adifferent base material. Our comprehensive product offering is tailored to ensure that your applicationrequirements are met, no matter what. Based on your design style preference, Hubbell offers Quazitemonolithic polymer concrete, Quazite® FRP fiberglass-reinforced polymer and PenCell HDPE enclosureproducts. All three brands offer superior performance and unique benefits.

  • Stronger and lighter weight than regular concrete
  • Cost effective
  • Durable and long lasting
  • Fire and chemical resistant
  • Standard sizes are UL certified
  • ANSI/SCTE77 certified
  • Multiple styles and sizes available

General

Catalog Number

PG2424BB24

EU RoHS Indicator

Insulated?

No

Load Rating (ANSI Tier)

T22

Material

Polymer Concrete

Product Type

Straight Wall

Type

Below Ground Boxes

UPC

662037130480

Dimensions

Dimensions

24 in x 24 in x 24 in

Height

24 in

Length

24 in

Weight

173.25 lb

Width

24 in

Certifications And Compliance

EU RoHS Indicator

Force Related

Load Rating (ANSI Tier)

T22