HUBBELL CANADA
Image of PD3048BA48 Box, Polymer Concrete 30"x48"x48"
*Representative image
Image of PD3048BA48 Box, Polymer Concrete 30"x48"x48"

Box, Polymer Concrete 30"x48"x48"

Brand: QUAZITE

Catalog ID: PD3048BA48

Quazite® ANSI/SCTE 77 certified enclosure boxes, feature a high quality polymer concrete construction in a multitude of sizes and depths allowing customization for any application.

Hubbell offers three distinct brands of underground enclosures. All three are built with the sameattention to quality and performance that you know and expect from Hubbell. Each brand is made of adifferent base material. Our comprehensive product offering is tailored to ensure that your applicationrequirements are met, no matter what. Based on your design style preference, Hubbell offers Quazitemonolithic polymer concrete, Quazite® FRP fiberglass-reinforced polymer and PenCell HDPE enclosureproducts. All three brands offer superior performance and unique benefits.

  • Stronger and lighter weight than regular concrete
  • Cost effective
  • Durable and long lasting
  • Fire and chemical resistant
  • Standard sizes are UL certified
  • ANSI/SCTE77 certified
  • Multiple styles and sizes available

General

Catalog Number

PD3048BA48

EU RoHS Indicator

Insulated?

No

Load Rating (ANSI Tier)

T22

Material

Polymer Concrete

Product Type

Straight Wall

Type

Below Ground Boxes

UPC

662037130015

Weight Load Rating

22,000/33,750 lb

Dimensions

Dimensions

48 in x 30 in x 48 in

Height

48 in

Length

48 in

Weight

648.9 lb

Width

30 in

Certifications And Compliance

EU RoHS Indicator

Force Related

Load Rating (ANSI Tier)

T22

Weight Load Rating

22,000/33,750 lb