HUBBELL CANADA
Image of BPCL1 BPCL1, Disposable Enclosure Lock

BPCL1, Disposable Enclosure Lock

Brand: Burndy

Catalog ID: BPCL1

Disposable Enclosure Lock

General

Catalog Number

BPCL1

Material

Aluminum

Type

Pedestal Lock Assembly

UPC

621945434059

Dimensions

Dimension - Height inch

3 in

Dimension - Height mm

76 mm

Package Height

2.25 in

Package Length

8.25 in

Package Weight

1.58 lb

Package Width

6 in

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

200

Pallet Quantity

12800