HUBBELL CANADA
Image of BS10 BS10, Vinyl Splice, #12-10 AWG

BS10, Vinyl Splice, #12-10 AWG

Brand: Burndy

Catalog ID: BS10

Vinyl Splice For 12 - 10 AWG.

BS10.

  • Manufactured from seamless electrolytic copper tubing to provide maximum conductivity and tensile strength in a high quality design with no seams to split
  • Funnel entry for easy wire insertion
  • Electro-tin plating provides durable, long lasting resistance to corrosion
  • Expanded insulation support to lower inventory requirements
  • Vinyl insulation provides an economical means of providing high dielectric values and cable insulation support

General

Application

For Accommodating A Broad Range Of 600 Volt Cables

Catalog Number

BS10

Color Code

Yellow

Connector Type

Seamless Butt Splice

EU RoHS Indicator

Yes

Insulation

Y

Insulation Type

Vinyl

Material

Copper

Plated

Y

Plating Type

Tin

Sub Brand

VINYLINK

Temperature Rating

105

Trade Name

VINYLINK™

Type

BS

UPC

781810805862

UPC 14 Digit GTIN

00781810805862

Dimensions

Dimension - Diameter Max Size inch

0.26 in

Dimension - Length Overall inch

1.23 in

Dimension - Outside Diameter inch

0.26 in

Dimension - Strip Length inch

21/64 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor - Copper Str Size Range

12 AWG-10 AWG

Conductor Size

12 - 10 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Operational

Temperature Rating

105

Configuration

Connector Type

Seamless Butt Splice

Logistics

Carton Quantity

500

Pallet Quantity

99999